Поиск

Показать основное содержание

  • Зарегистрировать
  • Логин

Продукция

Print page

Продукция

назад

Digital extension modules specifications

AL2-4EX-A2

AL2-4EX

AL2-4EYR

AL2-4EYT

Inputs

Integrated inputs

4

Input voltage

220–240 V AC

24 V DC (+20 %, -15 %)

Input current

7.5 mA at 240 V AC (50 Hz), 9.0 mA at 240 V AC (60 Hz)

5.4 mA ±1 mA at 24 V DC

Outputs

Integrated outputs

4

Output type

Relay

Transistor

Switched voltage (max.) V

250 V AC, 30 V DC

5–24 V DC

Rated current A

2 A per output

1 A per output

Electrical specifications

Power supply

AC range (+10 %, -15 %)

220–240 V AC

24 V DC

100–240 V AC

24 V DC

Mechanical specifications

Weight kg

0.05

Dimensions (WxHxD) mm

53.1x90x24.5

Order information Art. no.

142522

142521

142523

142524

Digital extension modules specifications

AL2-4EX-A2

AL2-4EX

AL2-4EYR

AL2-4EYT

Inputs

Integrated inputs

4

4

Input voltage

220–240 V AC

24 V DC (+20 %, -15 %)

Input current

7.5 mA at 240 V AC (50 Hz), 9.0 mA at 240 V AC (60 Hz)

5.4 mA ±1 mA at 24 V DC

Outputs

Integrated outputs

4

4

Output type

Relay

Transistor

Switched voltage (max.) V

250 V AC, 30 V DC

5–24 V DC

Rated current A

2 A per output

1 A per output

Electrical specifications

Power supply

AC range (+10 %, -15 %)

220–240 V AC

24 V DC

100–240 V AC

24 V DC

Mechanical specifications

Weight kg

0.05

0.05

0.05

0.05

Dimensions (WxHxD) mm

53.1x90x24.5

53.1x90x24.5

53.1x90x24.5

53.1x90x24.5

Order information Art. no.

142522

142521

142523

142524

назад

Наверх